Shoulder Bolts - Hex. Head
Stainless steel
Units | Price/unit after discount | Applied Discount |
1-49 | - | 0% |
50-99 | - | 20% |
100-199 | - | 30% |
200-999 | - | 50% |
1000+ | - | 60% |
Steel, zinc-plated.
To DIN 923.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4497
sales@wixroyd.com