Shoulder Bolts - Hex. Head
Stainless steel
| Units | Price/unit after discount | Applied Discount |
| 1-49 | - | 0% |
| 50-99 | - | 20% |
| 100-199 | - | 30% |
| 200-999 | - | 50% |
| 1000+ | - | 60% |
Steel, zinc-plated.
To DIN 923.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4497
sales@wixroyd.com





























































































































