Units | Price/unit after discount | Applied Discount |
1-99 | £ 8.76 | 0% |
100-249 | £ 7.88 | 10% |
250-749 | £ 7.01 | 20% |
750+ | £ 6.13 | 30% |
Titanium alloy (ATSM B348 grade 5; Ti6Al4V). Tensile strength 895-1100 N/mm², yield strength 820 N/mm², hardness 334HB/36Rc.
Titanium has a lower density than stainless steel and excellent corrosion resistance properties.
Titanium has a high strength:weight ratio - per unit weight titanium is 45% stronger than stainless steel. Ideal for use in lightweight applications in the automobile, aerospace, medical and robotic industries. Grade 5 titanium alloy is stronger than grade 2 (pure) titanium. Withstands temperatures of up to 400 °C.
Special lengths and diameters produced to drawings.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4497
sales@wixroyd.com