| Units | Price/unit after discount | Applied Discount | 
| 1-99 | £ 7.53 | 0% | 
| 100-249 | £ 6.78 | 10% | 
| 250-749 | £ 6.02 | 20% | 
| 750+ | £ 5.27 | 30% | 
Titanium (ASTM B348 grade 2, pure titanium). Tensile strength 345-450 N/mm², yield strength 270 N/mm², hardness 160HB/30Rc.
Titanium has a lower density than stainless steel and excellent corrosion resistance properties.
Titanium has a high strength:weight ratio - per unit weight, titanium is 45% stronger than stainless steel. Ideal for use in lightweight applications in the automobile, aerospace, medical and robotic industries.
T5 also available on request.
Replace -T2 with -T5 at the end of part number.
Special lengths and diameters produced to drawings.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park 
PO19 7BJ Chichester
United Kingdom
0333 207 4497
sales@wixroyd.com




























































































































