Shoulder Bolts - Hex. Head
Stainless steel
| Units | Price/unit after discount | Applied Discount | 
| 1-99 | £ 9.46 | 0% | 
| 100-249 | £ 8.51 | 10% | 
| 250-749 | £ 7.57 | 20% | 
| 750+ | £ 6.62 | 30% | 
Stainless steel (AISI 316, 1.440) black oxide coating.
Tensile strength 480 N/mm2.
Proof stress min. 200 N/mm2, austenitic stainless steel.
Highly resistant to corrosion (including from salt water).
Shim washers can be used to reduce shoulder length if required. It is non-magnetic.