Shoulder Bolts - Hex. Head
Stainless steel
| Units | Price/unit after discount | Applied Discount |
| 1-49 | £ 2.83 | 0% |
| 50-99 | £ 2.55 | 10% |
| 100-199 | £ 2.26 | 20% |
| 200-499 | £ 2.12 | 25% |
| 500-999 | £ 1.98 | 30% |
| 1000+ | £ 1.70 | 40% |
Stainless steel (AISI 303, 1.4305).
Tensile strength 550 N/mm2. Proof
stress min. 190 N/mm2,
austenitic stainless steel.
303 stainless steel provides good resistance to corrosion and is non-magnetic.
These 303 shoulder screws are less expensive than the 416 stainless steel grade versions (see part no. 36660), which are stronger and harder, but are magnetic.
Typically used for food and pharmaceutical applications.
For Ø16 stainless steel shoulder screws see part no. 33654.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4497
sales@wixroyd.com


























































































































