| Units | Price/unit after discount | Applied Discount |
| 1-99 | £ 8.26 | 0% |
| 100-249 | £ 7.43 | 10% |
| 250-749 | £ 6.61 | 20% |
| 750+ | £ 5.78 | 30% |
Screw.
Stainless steel (AISI 303, 1.4305). Tensile strength 550 N/mm2. Proof stress min. 190 N/mm2, austenitic stainless steel.
Also available on request in steel (anodised, black oxide or zinc plated), stainless steel (AISI 316, 1.440), brass, aluminium etc.
Washer.
Stainless steel (AISI 303, 1.4305 and AISI 316, 1.440), Also available on request in steel (anodised, black oxide or zinc plated), stainless steel (AISI 316, 1.440), brass, aluminium etc steel (zinc-plated or black-oxide) and titanium (grade 2 and grade 5)
Used to comply with the Machinery Directive 2006/42/EC. Generally to ISO 4762.
TX drive style also available.
Captive washers are primarily used to retain captive screws in panels which have unthreaded holes. The panel (onto which the screw needs to be retained) is placed onto the captive screw, the threaded washer is then threaded onto the screw, past the threaded section and the screw is therefore captive to the panel.
Please note that these screws have a reduced diameter shank and should not be tightened to the recommended torque for an equivalent machine screw of size d1.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4497
sales@wixroyd.com





























































































































