Double Swivel Rings
| Units | Price/unit after discount | Applied Discount |
| 1-2 | £ 202.22 | 0% |
| 3-4 | £ 171.89 | 15% |
| 5-9 | £ 161.78 | 20% |
| 10-19 | £ 151.67 | 25% |
| 20+ | £ 141.55 | 30% |
Forged alloy steel (4140), min. tensile strength 180,000psi. Black oxide coated.
Meets manufacturing and design requirements of ASME -B30.26 and MIL-STD 209. Magnetic particle inspected per ASTM 1444.
Min. design safety factor 5:1. 360° swivel and 180° pivot underload. Each part individually serial numbered.
tl = recommended torque load (Nm).
Always follow safety instructions.