| Units | Price/unit after discount | Applied Discount |
| 1-2 | £ 1,725.40 | 0% |
| 3-4 | £ 1,466.59 | 15% |
| 5-9 | £ 1,380.32 | 20% |
| 10-19 | £ 1,294.05 | 25% |
| 20+ | £ 1,207.78 | 30% |
Forged alloy steel (4140) min. tensile strength 180,000 psi. Black oxide coated.
EZ-torque hoist rings greatly reduce the required torque load (tl) for installation. Unique EZ-torque nut means hoist ring requires only a standard torque wrench for installation, e.g EZ-torque hoist ring M30x3.5 requires only 13,5 Nm of torque, while a comparable standard hoist ring would require over 637 Nm.
Min. design safety factor 5:1. 360° swivel 180° pivot under load.
Individually serial numbered.
tl- recommended torque load (Nm.) for installation.
Always follow safety instructions.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4497
sales@wixroyd.com


























































































































