Pull Handles
heavy duty, aluminium
| Units | Price/unit after discount | Applied Discount |
| 1-2 | £ 113.43 | 0% |
| 3-4 | £ 107.76 | 5% |
| 5-9 | £ 102.09 | 10% |
| 10+ | £ 96.42 | 15% |
Handle shank and connecting tube: extruded aluminium Al Mg Si 0,5. Anodised matt, natural or black.
Minimum stress resistance >1000N.
Other handle lengths or colour combinations on request.