Pull Handles
heavy duty, aluminium
Units | Price/unit after discount | Applied Discount |
1-2 | £ 297.54 | 0% |
3-4 | £ 282.66 | 5% |
5-9 | £ 267.79 | 10% |
10+ | £ 252.91 | 15% |
Connecting tube: stainless steel fine ground, material 1.4301. Tube Ø30 x 1.5mm, end caps material no 1.4305, stainless steel, fine ground.
Tube holders: aluminium, AlMgSi 0.5 powder coated with fine structure.
Bent tube handle in modern industrial design. Minimum stress resistance > 1000N.