Pull Handles
heavy duty, aluminium
| Units | Price/unit after discount | Applied Discount |
| 1-2 | £ 81.06 | 0% |
| 3-4 | £ 77.01 | 5% |
| 5-9 | £ 72.95 | 10% |
| 10+ | £ 68.90 | 15% |
Connection shank: die-cast aluminium, black powder coated, semi-matte.
Connection tube: die-cast aluminium, anodised, natural, satin finish. RAL 7043.
Supplied with hex screw DIN 912, M12x70 with suitable nuts and washers.
Minimum stress resistance >1000N.
Machine, instrument and equipment handles for universal use and for any hole spacing.
Extra rugged design. Handle ledge and elbow section plug press-connected.