Pull Handles
heavy duty, aluminium
Units | Price/unit after discount | Applied Discount |
1-4 | £ 41.27 | 0% |
5-9 | £ 39.21 | 5% |
10-19 | £ 37.14 | 10% |
20-49 | £ 35.08 | 15% |
50+ | £ 30.95 | 25% |
Connection shank: Polyamide (PA 6), glass bead reinforced, black, semi-matte. With steel threaded insert.
Connection tube: aluminium Al Mg Si 0,5, Ø30x1,5mm. Precision ground and anodised.
Minimum stress resistance 800N.
Screwed connection from the shank to the tube with non-detachable blind rivet to prevent it being pulled off.
Handle lengths and screw down spacers available as required on request.