| Units | Price/unit after discount | Applied Discount |
| 1-4 | £ 82.05 | 0% |
| 5-9 | £ 77.95 | 5% |
| 10-19 | £ 73.85 | 10% |
| 20-49 | £ 69.74 | 15% |
| 50+ | £ 61.54 | 25% |
Connection shank: die-cast aluminium, black powder coated, silk matte.
Connection tube: stainless steel 1.4301, Ø40x2, precision ground.
End cap: polyamide (PA 6), glass ball reinforced, black, silk matte.
Simplest fixing of components from the front. The same length handle can be fixed at any support spacing.
Minimum stress resistance >1000N.
Heavy-duty pipe handles for mechanical and process equipment engineering purposes. Part nos. 79410.W0380 to .W0700 supplied complete with two fasteners and end caps.