| Units | Price/unit after discount | Applied Discount |
| 1-19 | £ 4.90 | 0% |
| 20-49 | £ 4.41 | 10% |
| 50-99 | £ 4.17 | 15% |
| 100-499 | £ 3.68 | 25% |
| 500+ | £ 3.19 | 35% |
Body & Insert: die cast zinc, bright chrome plated.
Supplied with: Cam: die cast zinc, bright chrome plated - fixed off-set of 4mm.
Not supplied: KEY - order separately.
Keys: see A0102.
Spring loaded cam provides depress-to-lock action. See application drawings for operation. Quarter turn opening or closing. Right hand type for panel with hinges on right side, left hand type for panels with hinges on left side. Grip length of cam fixed at 22mm (lh + 4mm).
Sold subject to pack quantity.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4497
sales@wixroyd.com





























































































































