| Units | Price/unit after discount | Applied Discount |
| 1-9 | £ 5.18 | 0% |
| 10-19 | £ 4.66 | 10% |
| 20-49 | £ 4.40 | 15% |
| 50-99 | £ 4.14 | 20% |
| 100+ | £ 3.89 | 25% |
Body: polycarbonate
Shaft: polyacetal
Gear: polyacetal
Gear Specification:
Type - Standard Spur Gear
Tooth - Involute (full)
Module - 0.6mm
Pressure Angle - 20°
Number of Teeth - 10
Pitch Circle Diameter - 6mm
Temperature range 0° to +50°.
Create smooth movement and dampening in applications such as loading trays, arm rests and storage compartments.
For graphs of torque at varying temperature and speed, see Torque Closing Speed Graphs earlier in this section.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4497
sales@wixroyd.com





























































































































