Units | Price/unit after discount | Applied Discount |
1-9 | £ 4.17 | 0% |
10-19 | £ 3.75 | 10% |
20-49 | £ 3.54 | 15% |
50-99 | £ 3.34 | 20% |
100+ | £ 3.13 | 25% |
Body: polycarbonate
Shaft: polyacetal
Gear: polyacetal
Gear Specification:
Type - Standard Spur Gear
Tooth - Involute (full)
Module - 0.5mm
Pressure Angle - 20°
Number of Teeth - 14
Pitch Circle Diameter - 7mm
Temperature range 0° to +50°c.
Create smooth movement and dampening in applications such as loading trays, arm rests and storage compartments.
For graphs of torque at varying temperature and speed, see Torque Closing Speed Graphs earlier in this section.
Be the first to receive the latest news and exclusive offers via our newsletter.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4497
sales@wixroyd.com