Rotary Dampers
bi-directional
| Units | Price/unit after discount | Applied Discount |
| 1-19 | £ 4.10 | 0% |
| 20-49 | £ 3.69 | 10% |
| 50-99 | £ 3.49 | 15% |
| 100-499 | £ 3.08 | 25% |
| 500+ | £ 2.67 | 35% |
Body: polycarbonate.
Gear: polyacetal.
Oil: silicone oil.
Gear specification:
Type - standard spur gear
Tooth - involute (full)
Module - 0.8
Pressure angle - 20°
Number of teeth - 11
Pitch circle diameter - 8.8
For graphs of torque at varying temperature and speed see torque closing speed graphs.
Rotation speed of 20rpm, at 23°C.
Up to 300gf.cm.
Values ±20%.
Max. rotation speed 50rpm.
Max. cycle rate 10 cycle/min.
Operating temperature, 0° to 50°C.
Design tested to 50,000 cycles.
Meets RoHS standards.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4497
sales@wixroyd.com


























































































































