Rotary Dampers
bi-directional
Units | Price/unit after discount | Applied Discount |
1-9 | £ 3.13 | 0% |
10-19 | £ 2.82 | 10% |
20-49 | £ 2.66 | 15% |
50-99 | £ 2.50 | 20% |
100+ | £ 2.35 | 25% |
Thermoplastic (ABS), polycetal (POM).
Temperatue range +30 -80°C.
Expected life span greater than 50k cycles.
Create smooth movement and dampening in applications such as loading trays, arm rests and storage compartments. Subject to minimum order quantity.