Rotary Dampers
bi-directional
Units | Price/unit after discount | Applied Discount |
1-4 | £ 32.37 | 0% |
5-9 | £ 30.75 | 5% |
10-19 | £ 29.13 | 10% |
20-49 | £ 27.51 | 15% |
50+ | £ 24.28 | 25% |
Body: polycarbonate
Shaft: polyacetal
Gear: polyacetal
Gear specification:
Type - Modified Spur Gear
Tooth - Involute (full)
Module - 1.0mm
Pressure Angle - 20°
Number of Teeth - 12
Pitch Circle Diameter - 12mm
Temperature Range 0° to +50°C.
For graphs of torque at varying temperature and speed, see Torque Closing Speed Graphs earlier in this section.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4497
sales@wixroyd.com