Lift-Off Hinges
off-set - screw mounting - s/s
Units | Price/unit after discount | Applied Discount |
1-19 | £ 2.47 | 0% |
20-49 | £ 2.22 | 10% |
50-99 | £ 2.10 | 15% |
100-499 | £ 1.85 | 25% |
500+ | £ 1.61 | 35% |
Body: die cast zinc, chrome plated or black powder coated.
Bushing: polyamide.
Universal left or right hand opening doors. For external mounting on cabinets, surface mounted doors, sheet metal doors etc. Mounting via concealed 4xM 5 screws.
Opening angle 180°.