Units | Price/unit after discount | Applied Discount |
1-9 | £ 3.03 | 0% |
10-14 | £ 2.73 | 10% |
15-24 | £ 2.58 | 15% |
25-49 | £ 2.42 | 20% |
50+ | £ 2.12 | 30% |
Hinge arm: steel, zinc plate, with plastic glass retaining ring.
Hinge mounting plate: steel, zinc plated.
Cover plate for glass: ABS plastic, metal coated.
Cover plate for hinge arm and mounting plate: ABC plastic, chrome plated.
Supplied (per hinge): - 1 x hinge arm. 1 x mounting plate (self-tap screw fixing). 1 x mounting plate (euro screw fixing). 1 x cover plate for glass (round). 1 x cover plate for glass (oval). 1 x cover plate for arm hinge and mounting plate. 2 x wood screw (4 x 16). 2 x euro screw (6.3 x 16).
Supplied as single hinge.
Incorporated into the hinge is a hydraulic based "soft close" device to assist in controlled closing of door.
Installation notes:
Hinge-on-plate mounting system; plate easily fastened to wooden frame using self-tapping screws or eurp screw (supplied). Requires 26 mm dia. cut-out glass for mounting of hinge to glass door - please see installation diagram for details. Hinge is "clip-on", quick mount/dismount to the mounting plate.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4497
sales@wixroyd.com