Glass Door Hinges
inset type - s/s
Units | Price/unit after discount | Applied Discount |
1-4 | £ 118.48 | 0% |
5-9 | £ 112.56 | 5% |
10-19 | £ 106.63 | 10% |
20-49 | £ 100.71 | 15% |
50+ | £ 88.86 | 25% |
Hinge body: brass, in nickel, chrome or gold finish.
Glass adj. roller: polyamide, black.
Bushes & spacers: rubber, black.
For door thickness 5 to 8mm. Horizontally adjustable by 2,5mm.
Max. door size-
600w x 700h x 8mm thick
Max. door weight-
15Kg per hinge pair.
Please note, you will need to drill holes in the glass in order to fit these hinges.
Spacers are supplied to accommodate different glass door thicknesses;
5mm glass use 3 spacers
6mm glass use 2 spacers
8mm glass no spacers required.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4497
sales@wixroyd.com