Glass Door Hinges
inset type - s/s
Units | Price/unit after discount | Applied Discount |
1-4 | £ 4.40 | 0% |
5-9 | £ 4.18 | 5% |
10-19 | £ 3.96 | 10% |
20-49 | £ 3.74 | 15% |
50+ | £ 3.30 | 25% |
Hinge Body: Steel, black finish
Support: Polypropylene (PP), black finish
Screw: Steel, black finish
Socket: Polyamide (PA), black finish
Please use in pairs. Can not be used seperately.
Left: For left-lower/right-upper
Right: For right-lower/left-upper
Door width: Max. 450
Door Height: Max. 700
Glass Thickness: 4,5
Door Weight: Max. 4kg/pair
T2400.AW0010 and T2400.AW0020 should be used with the socket.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4497
sales@wixroyd.com