Double Swivel Rings
Units | Price/unit after discount | Applied Discount |
1-2 | £ 137.26 | 0% |
3-4 | £ 116.67 | 15% |
5-9 | £ 109.81 | 20% |
10-19 | £ 102.95 | 25% |
20+ | £ 96.08 | 30% |
Forged alloy steel (4140), min. tensile strength 180,000psi. Black oxide coated.
Meets manufacturing and design requirements of ASME -B30.26 and MIL-STD 209. Magnetic particle inspected per ASTM 1444.
Min. design safety factor 5:1. 360° swivel and 180° pivot underload. Each part individually serial numbered.
tl = recommended torque load (ft - lbs).
All dimensions in imperial.
Always follow safety instructions.