Double Swivel Rings
| Units | Price/unit after discount | Applied Discount | 
| 1-2 | £ 538.78 | 0% | 
| 3-4 | £ 457.96 | 15% | 
| 5-9 | £ 431.02 | 20% | 
| 10-19 | £ 404.09 | 25% | 
| 20+ | £ 377.15 | 30% | 
Forged alloy steel (4140), min. tensile strength 180,000psi. Black oxide coated.
Meets manufacturing and design requirements of ASME -B30.26 and MIL-STD 209. Magnetic particle inspected per ASTM 1444.
Min. design safety factor 5:1. 360° swivel and 180° pivot underload. Each part individually serial numbered.
tl = recommended torque load (Nm).
Always follow safety instructions.