| Price & Availability | Article | d1 | l1 +/- 0.2 | l2 max. | d2 | h1 | A/F | ||||||
| WN0500.030-008-HP | M 3 | 8 | 1.0 | 5.5 | 3 | 2.5 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M 3 l1
+/- 0.2 8 l2
max. 1.0 d2 5.5 h1 3 A/F 2.5 | |||||||||||||
| WN0500.030-010-HP | M 3 | 10 | 1.0 | 5.5 | 3 | 2.5 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M 3 l1
+/- 0.2 10 l2
max. 1.0 d2 5.5 h1 3 A/F 2.5 | |||||||||||||
| WN0500.030-012-HP | M 3 | 12 | 1.0 | 5.5 | 3 | 2.5 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M 3 l1
+/- 0.2 12 l2
max. 1.0 d2 5.5 h1 3 A/F 2.5 | |||||||||||||
| WN0500.030-015-HP | M 3 | 15 | 1.0 | 5.5 | 3 | 2.5 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M 3 l1
+/- 0.2 15 l2
max. 1.0 d2 5.5 h1 3 A/F 2.5 | |||||||||||||
| WN0500.030-020-HP | M 3 | 20 | 1.0 | 5.5 | 3 | 2.5 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M 3 l1
+/- 0.2 20 l2
max. 1.0 d2 5.5 h1 3 A/F 2.5 | |||||||||||||
| WN0500.030-025-HP | M 3 | 25 | 1.0 | 5.5 | 3 | 2.5 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M 3 l1
+/- 0.2 25 l2
max. 1.0 d2 5.5 h1 3 A/F 2.5 | |||||||||||||
| WN0500.040-008-HP | M 4 | 8 | 1.4 | 7.0 | 4 | 3.0 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M 4 l1
+/- 0.2 8 l2
max. 1.4 d2 7.0 h1 4 A/F 3.0 | |||||||||||||
| WN0500.040-010-HP | M 4 | 10 | 1.4 | 7.0 | 4 | 3.0 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M 4 l1
+/- 0.2 10 l2
max. 1.4 d2 7.0 h1 4 A/F 3.0 | |||||||||||||
| WN0500.040-012-HP | M 4 | 12 | 1.4 | 7.0 | 4 | 3.0 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M 4 l1
+/- 0.2 12 l2
max. 1.4 d2 7.0 h1 4 A/F 3.0 | |||||||||||||
| WN0500.040-015-HP | M 4 | 15 | 1.4 | 7.0 | 4 | 3.0 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M 4 l1
+/- 0.2 15 l2
max. 1.4 d2 7.0 h1 4 A/F 3.0 | |||||||||||||
| WN0500.040-020-HP | M 4 | 20 | 1.4 | 7.0 | 4 | 3.0 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M 4 l1
+/- 0.2 20 l2
max. 1.4 d2 7.0 h1 4 A/F 3.0 | |||||||||||||
| WN0500.040-025-HP | M 4 | 25 | 1.4 | 7.0 | 4 | 3.0 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M 4 l1
+/- 0.2 25 l2
max. 1.4 d2 7.0 h1 4 A/F 3.0 | |||||||||||||
| WN0500.050-008-HP | M 5 | 8 | 1.6 | 8.5 | 5 | 4.0 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M 5 l1
+/- 0.2 8 l2
max. 1.6 d2 8.5 h1 5 A/F 4.0 | |||||||||||||
| WN0500.050-010-HP | M 5 | 10 | 1.6 | 8.5 | 5 | 4.0 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M 5 l1
+/- 0.2 10 l2
max. 1.6 d2 8.5 h1 5 A/F 4.0 | |||||||||||||
| WN0500.050-012-HP | M 5 | 12 | 1.6 | 8.5 | 5 | 4.0 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M 5 l1
+/- 0.2 12 l2
max. 1.6 d2 8.5 h1 5 A/F 4.0 | |||||||||||||
| WN0500.050-015-HP | M 5 | 15 | 1.6 | 8.5 | 5 | 4.0 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M 5 l1
+/- 0.2 15 l2
max. 1.6 d2 8.5 h1 5 A/F 4.0 | |||||||||||||
| WN0500.050-020-HP | M 5 | 20 | 1.6 | 8.5 | 5 | 4.0 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M 5 l1
+/- 0.2 20 l2
max. 1.6 d2 8.5 h1 5 A/F 4.0 | |||||||||||||
| WN0500.050-025-HP | M 5 | 25 | 1.6 | 8.5 | 5 | 4.0 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M 5 l1
+/- 0.2 25 l2
max. 1.6 d2 8.5 h1 5 A/F 4.0 | |||||||||||||
| WN0500.050-030-HP | M 5 | 30 | 1.6 | 8.5 | 5 | 4.0 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M 5 l1
+/- 0.2 30 l2
max. 1.6 d2 8.5 h1 5 A/F 4.0 | |||||||||||||
| WN0500.060-010-HP | M 6 | 10 | 2.0 | 10.0 | 6 | 5.0 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M 6 l1
+/- 0.2 10 l2
max. 2.0 d2 10.0 h1 6 A/F 5.0 | |||||||||||||
| WN0500.060-012-HP | M 6 | 12 | 2.0 | 10.0 | 6 | 5.0 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M 6 l1
+/- 0.2 12 l2
max. 2.0 d2 10.0 h1 6 A/F 5.0 | |||||||||||||
| WN0500.060-015-HP | M 6 | 15 | 2.0 | 10.0 | 6 | 5.0 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M 6 l1
+/- 0.2 15 l2
max. 2.0 d2 10.0 h1 6 A/F 5.0 | |||||||||||||
| WN0500.060-020-HP | M 6 | 20 | 2.0 | 10.0 | 6 | 5.0 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M 6 l1
+/- 0.2 20 l2
max. 2.0 d2 10.0 h1 6 A/F 5.0 | |||||||||||||
| WN0500.060-025-HP | M 6 | 25 | 2.0 | 10.0 | 6 | 5.5 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M 6 l1
+/- 0.2 25 l2
max. 2.0 d2 10.0 h1 6 A/F 5.5 | |||||||||||||
| WN0500.060-030-HP | M 6 | 30 | 2.0 | 10.0 | 6 | 5.5 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M 6 l1
+/- 0.2 30 l2
max. 2.0 d2 10.0 h1 6 A/F 5.5 | |||||||||||||
| WN0500.080-020-HP | M 8 | 20 | 2.5 | 13.0 | 8 | 6.0 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M 8 l1
+/- 0.2 20 l2
max. 2.5 d2 13.0 h1 8 A/F 6.0 | |||||||||||||
| WN0500.080-025-HP | M 8 | 25 | 2.5 | 13.0 | 8 | 6.0 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M 8 l1
+/- 0.2 25 l2
max. 2.5 d2 13.0 h1 8 A/F 6.0 | |||||||||||||
| WN0500.080-030-HP | M 8 | 30 | 2.5 | 13.0 | 8 | 6.0 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M 8 l1
+/- 0.2 30 l2
max. 2.5 d2 13.0 h1 8 A/F 6.0 | |||||||||||||
| WN0500.080-035-HP | M 8 | 35 | 2.5 | 13.0 | 8 | 6.0 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M 8 l1
+/- 0.2 35 l2
max. 2.5 d2 13.0 h1 8 A/F 6.0 | |||||||||||||
Polyether ether ketone (PEEK). Blue.
A high performance plastic with very good durability and wear resistance. PEEK has excellent chemical resistance and performs well at temperatures up to 260°C.
Tensile strength ~116N/mm².
Manufactured for industries with a hygienic requirement, these products are made with an X-Ray opaque or metal detectable filler, in blue, for optical detection.
For medical industry applications, we can offer these products in a variant of PEEK which is refined for biocompatibilty.
Natural PEEK is used in the aerospace and chemical industries.