Cap Head Hexagon Socket
Hygienic
Price & Availability | Article | d1 | h1 | A/F | ||||||
WN0502.025-NP | M 2.5 | 2.0 | 5.0 | |||||||
Ready to despatch 796 Need more? Please call us.
d1 M 2.5 h1 2.0 A/F 5.0 | ||||||||||
WN0502.030-NP | M 3 | 2.4 | 5.5 | |||||||
£ 0.93 per unit (click for quantity discounts) Ready to despatch 2622 Need more? Please call us.
d1 M 3 h1 2.4 A/F 5.5 | ||||||||||
WN0502.040-NP | M 4 | 3.2 | 7.0 | |||||||
£ 0.94 per unit (click for quantity discounts) Ready to despatch 8590 Need more? Please call us.
d1 M 4 h1 3.2 A/F 7.0 | ||||||||||
WN0502.050-NP | M 5 | 4.0 | 8.0 | |||||||
£ 1.22 per unit (click for quantity discounts) Ready to despatch 2039 Need more? Please call us.
d1 M 5 h1 4.0 A/F 8.0 | ||||||||||
WN0502.060-NP | M 6 | 5.0 | 10.0 | |||||||
£ 1.38 per unit (click for quantity discounts) Ready to despatch 1010 Need more? Please call us.
d1 M 6 h1 5.0 A/F 10.0 | ||||||||||
WN0502.080-NP | M 8 | 6.5 | 13.0 | |||||||
£ 2.05 per unit (click for quantity discounts) Ready to despatch 1971 Need more? Please call us.
d1 M 8 h1 6.5 A/F 13.0 | ||||||||||
WN0502.100-NP | M 10 | 8.0 | 17.0 | |||||||
£ 2.68 per unit (click for quantity discounts) Ready to despatch 186 Need more? Please call us.
d1 M 10 h1 8.0 A/F 17.0 |
Natural Polyether-ether-ketone (PEEK). Beige. A high performance plastic with very good durability and wear resistance. PEEK has excellent chemical resistance and performs well at temperatures up to 260°C. Tensile strength ~116N/mm².
Generally to DIN 934.
UL94-V0 compliant