Cap Head Hexagon Socket
Hygienic
Price & Availability | Article | d1 | l1 +/- 0.2 | l2 | A/F | ||||||
WN0503.050-010-NP | M 5 | 10 | 5.0 | 8 | |||||||
£ 1.07 per unit (click for quantity discounts) Ready to despatch 494 Need more? Please call us.
d1 M 5 l1
+/- 0.2 10 l2 5.0 A/F 8 | |||||||||||
WN0503.050-015-NP | M 5 | 15 | 7.5 | 8 | |||||||
£ 1.24 per unit (click for quantity discounts) Ready to despatch 320 Need more? Please call us.
d1 M 5 l1
+/- 0.2 15 l2 7.5 A/F 8 |
Natural Polyether-ether-ketone (PEEK). Beige.
A high performance plastic with very good durability and wear resistance. PEEK has excellent chemical resistance and performs well at temperatures up to 260°C.
Tensile strength ~116N/mm².