Cap Head Hexagon Socket
Hygienic
Units | Price/unit after discount | Applied Discount |
1+ | £ 1.70 |
Natural Polyether-ether-ketone (PEEK). Beige.
A high performance plastic with very good durability and wear resistance. PEEK has excellent chemical resistance and performs well at temperatures up to 260°C.
Tensile strength ~116N/mm².
P = Thread Pitch. Thread sizes stated are standard coarse.
UL94-V0 compliant