| Price & Availability | Article | d1 | l1 +/- 0.2 | A/F | ||||||
| WN0507.030-006-NP | M 3 | 6 | 1.5 | |||||||
£ 0.75 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 3 l1
+/- 0.2 6 A/F 1.5 | ||||||||||
| WN0507.030-012-NP | M 3 | 12 | 1.5 | |||||||
£ 0.88 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 3 l1
+/- 0.2 12 A/F 1.5 | ||||||||||
| WN0507.030-015-NP | M 3 | 15 | 1.5 | |||||||
£ 0.88 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 3 l1
+/- 0.2 15 A/F 1.5 | ||||||||||
| WN0507.040-006-NP | M 4 | 6 | 2.0 | |||||||
£ 0.91 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 4 l1
+/- 0.2 6 A/F 2.0 | ||||||||||
| WN0507.040-008-NP | M 4 | 8 | 2.0 | |||||||
£ 0.98 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 4 l1
+/- 0.2 8 A/F 2.0 | ||||||||||
| WN0507.040-015-NP | M 4 | 15 | 2.0 | |||||||
£ 1.23 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 4 l1
+/- 0.2 15 A/F 2.0 | ||||||||||
| WN0507.040-020-NP | M 4 | 20 | 2.0 | |||||||
£ 1.23 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 4 l1
+/- 0.2 20 A/F 2.0 | ||||||||||
| WN0507.050-008-NP | M 5 | 8 | 2.5 | |||||||
£ 0.81 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 5 l1
+/- 0.2 8 A/F 2.5 | ||||||||||
| WN0507.050-010-NP | M 5 | 10 | 2.5 | |||||||
£ 0.88 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 5 l1
+/- 0.2 10 A/F 2.5 | ||||||||||
| WN0507.050-020-NP | M 5 | 20 | 2.5 | |||||||
£ 1.12 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 5 l1
+/- 0.2 20 A/F 2.5 | ||||||||||
| WN0507.060-006-NP | M 6 | 6 | 3.0 | |||||||
£ 1.00 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 6 l1
+/- 0.2 6 A/F 3.0 | ||||||||||
| WN0507.060-008-NP | M 6 | 8 | 3.0 | |||||||
£ 1.05 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 6 l1
+/- 0.2 8 A/F 3.0 | ||||||||||
| WN0507.060-010-NP | M 6 | 10 | 3.0 | |||||||
£ 1.05 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 6 l1
+/- 0.2 10 A/F 3.0 | ||||||||||
| WN0507.060-015-NP | M 6 | 15 | 3.0 | |||||||
£ 1.26 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 6 l1
+/- 0.2 15 A/F 3.0 | ||||||||||
| WN0507.060-020-NP | M 6 | 20 | 3.0 | |||||||
£ 1.47 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 6 l1
+/- 0.2 20 A/F 3.0 | ||||||||||
| WN0507.060-025-NP | M 6 | 25 | 3.0 | |||||||
£ 1.47 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 6 l1
+/- 0.2 25 A/F 3.0 | ||||||||||
| WN0507.080-010-NP | M 8 | 10 | 4.0 | |||||||
£ 0.91 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 8 l1
+/- 0.2 10 A/F 4.0 | ||||||||||
| WN0507.080-012-NP | M 8 | 12 | 4.0 | |||||||
£ 0.93 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 8 l1
+/- 0.2 12 A/F 4.0 | ||||||||||
| WN0507.080-015-NP | M 8 | 15 | 4.0 | |||||||
£ 0.94 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 8 l1
+/- 0.2 15 A/F 4.0 | ||||||||||
| WN0507.080-020-NP | M 8 | 20 | 4.0 | |||||||
£ 1.00 per unit (click for quantity discounts) Ready to despatch 66 Need more? Please call us.
d1 M 8 l1
+/- 0.2 20 A/F 4.0 | ||||||||||
| WN0507.080-025-NP | M 8 | 25 | 4.0 | |||||||
£ 1.02 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 8 l1
+/- 0.2 25 A/F 4.0 | ||||||||||
| WN0507.080-030-NP | M 8 | 30 | 4.0 | |||||||
£ 1.12 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 8 l1
+/- 0.2 30 A/F 4.0 | ||||||||||
Natural Polyether-ether-ketone (PEEK).
Beige.
A high performance plastic with very good durability and wear resistance.
PEEK has excellent chemical resistance and performs well at temperatures up to 260°C.
Tensile strength ~116N/mm².
UL94-V0 compliant