| Price & Availability | Article | d1 | l1 +/- 0.2 | A/F | ||||||
| WN0507.030-004-NP | M 3 | 4 | 1.5 | |||||||
£ 0.76 per unit (click for quantity discounts) Ready to despatch 479 Need more? Please call us.
d1 M 3 l1
+/- 0.2 4 A/F 1.5 | ||||||||||
| WN0507.030-008-NP | M 3 | 8 | 1.5 | |||||||
£ 0.79 per unit (click for quantity discounts) Ready to despatch 456 Need more? Please call us.
d1 M 3 l1
+/- 0.2 8 A/F 1.5 | ||||||||||
| WN0507.030-010-NP | M 3 | 10 | 1.5 | |||||||
£ 0.83 per unit (click for quantity discounts) Ready to despatch 417 Need more? Please call us.
d1 M 3 l1
+/- 0.2 10 A/F 1.5 | ||||||||||
| WN0507.040-010-NP | M 4 | 10 | 2.0 | |||||||
£ 1.05 per unit (click for quantity discounts) Ready to despatch 614 Need more? Please call us.
d1 M 4 l1
+/- 0.2 10 A/F 2.0 | ||||||||||
| WN0507.040-012-NP | M 4 | 12 | 2.0 | |||||||
£ 1.12 per unit (click for quantity discounts) Ready to despatch 657 Need more? Please call us.
d1 M 4 l1
+/- 0.2 12 A/F 2.0 | ||||||||||
| WN0507.050-006-NP | M 5 | 6 | 2.5 | |||||||
£ 0.74 per unit (click for quantity discounts) Ready to despatch 1282 Need more? Please call us.
d1 M 5 l1
+/- 0.2 6 A/F 2.5 | ||||||||||
| WN0507.050-012-NP | M 5 | 12 | 2.5 | |||||||
£ 0.88 per unit (click for quantity discounts) Ready to despatch 728 Need more? Please call us.
d1 M 5 l1
+/- 0.2 12 A/F 2.5 | ||||||||||
| WN0507.050-015-NP | M 5 | 15 | 2.5 | |||||||
£ 0.94 per unit (click for quantity discounts) Ready to despatch 196 Need more? Please call us.
d1 M 5 l1
+/- 0.2 15 A/F 2.5 | ||||||||||
| WN0507.060-012-NP | M 6 | 12 | 3.0 | |||||||
£ 1.16 per unit (click for quantity discounts) Ready to despatch 540 Need more? Please call us.
d1 M 6 l1
+/- 0.2 12 A/F 3.0 | ||||||||||
Natural Polyether-ether-ketone (PEEK).
Beige.
A high performance plastic with very good durability and wear resistance.
PEEK has excellent chemical resistance and performs well at temperatures up to 260°C.
Tensile strength ~116N/mm².
UL94-V0 compliant