| Price & Availability | Article | d1 | l1 +/- 0.2 | d2 | h1 | l2 max. | TX size | ||||||
| WN0513.030-006-NP | M 3 | 6 | 6 | 1.3 | 1.0 | 8 | |||||||
£ 0.96 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 3 l1
+/- 0.2 6 d2 6 h1 1.3 l2
max. 1.0 TX size 8 | |||||||||||||
| WN0513.030-012-NP | M 3 | 12 | 6 | 1.3 | 1.0 | 8 | |||||||
£ 1.07 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 3 l1
+/- 0.2 12 d2 6 h1 1.3 l2
max. 1.0 TX size 8 | |||||||||||||
| WN0513.030-016-NP | M 3 | 16 | 6 | 1.3 | 1.0 | 8 | |||||||
£ 1.15 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 3 l1
+/- 0.2 16 d2 6 h1 1.3 l2
max. 1.0 TX size 8 | |||||||||||||
| WN0513.030-020-NP | M 3 | 20 | 6 | 1.3 | 1.0 | 8 | |||||||
£ 1.26 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 3 l1
+/- 0.2 20 d2 6 h1 1.3 l2
max. 1.0 TX size 8 | |||||||||||||
| WN0513.040-006-NP | M 4 | 6 | 8 | 1.5 | 1.4 | 10 | |||||||
£ 1.38 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 4 l1
+/- 0.2 6 d2 8 h1 1.5 l2
max. 1.4 TX size 10 | |||||||||||||
| WN0513.040-008-NP | M 4 | 8 | 8 | 1.5 | 1.4 | 10 | |||||||
£ 1.03 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 4 l1
+/- 0.2 8 d2 8 h1 1.5 l2
max. 1.4 TX size 10 | |||||||||||||
| WN0513.040-012-NP | M 4 | 12 | 8 | 1.5 | 1.4 | 10 | |||||||
£ 1.42 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 4 l1
+/- 0.2 12 d2 8 h1 1.5 l2
max. 1.4 TX size 10 | |||||||||||||
| WN0513.040-016-NP | M 4 | 16 | 8 | 1.5 | 1.4 | 10 | |||||||
£ 1.09 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 4 l1
+/- 0.2 16 d2 8 h1 1.5 l2
max. 1.4 TX size 10 | |||||||||||||
| WN0513.040-020-NP | M 4 | 20 | 8 | 1.5 | 1.4 | 10 | |||||||
£ 1.15 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 4 l1
+/- 0.2 20 d2 8 h1 1.5 l2
max. 1.4 TX size 10 | |||||||||||||
| WN0513.040-025-NP | M 4 | 25 | 8 | 1.5 | 1.4 | 10 | |||||||
£ 1.24 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 4 l1
+/- 0.2 25 d2 8 h1 1.5 l2
max. 1.4 TX size 10 | |||||||||||||
| WN0513.050-025-NP | M 5 | 25 | 9 | 1.5 | 1.6 | 15 | |||||||
£ 1.68 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 5 l1
+/- 0.2 25 d2 9 h1 1.5 l2
max. 1.6 TX size 15 | |||||||||||||
| WN0513.050-030-NP | M 5 | 30 | 9 | 1.5 | 1.6 | 15 | |||||||
£ 1.87 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 5 l1
+/- 0.2 30 d2 9 h1 1.5 l2
max. 1.6 TX size 15 | |||||||||||||
| WN0513.060-010-NP | M 6 | 10 | 10 | 1.5 | 2.0 | 20 | |||||||
£ 2.07 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 6 l1
+/- 0.2 10 d2 10 h1 1.5 l2
max. 2.0 TX size 20 | |||||||||||||
| WN0513.060-016-NP | M 6 | 16 | 10 | 1.5 | 2.0 | 20 | |||||||
£ 1.42 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 6 l1
+/- 0.2 16 d2 10 h1 1.5 l2
max. 2.0 TX size 20 | |||||||||||||
| WN0513.060-025-NP | M 6 | 25 | 10 | 1.5 | 2.0 | 20 | |||||||
£ 1.72 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 6 l1
+/- 0.2 25 d2 10 h1 1.5 l2
max. 2.0 TX size 20 | |||||||||||||
| WN0513.060-030-NP | M 6 | 30 | 10 | 1.5 | 2.0 | 20 | |||||||
£ 1.91 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 6 l1
+/- 0.2 30 d2 10 h1 1.5 l2
max. 2.0 TX size 20 | |||||||||||||
| WN0513.060-035-NP | M 6 | 35 | 10 | 1.5 | 2.0 | 20 | |||||||
£ 2.10 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 6 l1
+/- 0.2 35 d2 10 h1 1.5 l2
max. 2.0 TX size 20 | |||||||||||||
| WN0513.060-040-NP | M 6 | 40 | 10 | 1.5 | 2.0 | 20 | |||||||
£ 2.39 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 6 l1
+/- 0.2 40 d2 10 h1 1.5 l2
max. 2.0 TX size 20 | |||||||||||||
Natural Polyether-ether-ketone (PEEK).
Beige.
A high performance plastic with very good durability and wear resistance. PEEK has excellent chemical resistance and performs well at temperatures up to 260°C.
Tensile strength ~116N/mm².
Manufactured for industries with a hygienic requirement, these products are made with an X-Ray opaque or metal detectable filler, in blue, for optical detection.
For medical industry applications, we can offer these products in a variant of PEEK which is refined for biocompatibilty.
Natural PEEK is used in the aerospace and chemical industries.
UL94-V0 compliant