| Price & Availability | Article | d1 | l1 +/- 0.2 | d2 | h1 | l2 max. | TX size | ||||||
| WN0513.030-008-NP | M 3 | 8 | 6 | 1.3 | 1.0 | 8 | |||||||
£ 0.98 per unit (click for quantity discounts) Ready to despatch 510 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 3 l1
+/- 0.2 8 d2 6 h1 1.3 l2
max. 1.0 TX size 8 | |||||||||||||
| WN0513.030-010-NP | M 3 | 10 | 6 | 1.3 | 1.0 | 8 | |||||||
£ 0.99 per unit (click for quantity discounts) Ready to despatch 640 Need more? Please call us.
d1 M 3 l1
+/- 0.2 10 d2 6 h1 1.3 l2
max. 1.0 TX size 8 | |||||||||||||
| WN0513.040-010-NP | M 4 | 10 | 8 | 1.5 | 1.4 | 10 | |||||||
£ 0.99 per unit (click for quantity discounts) Ready to despatch 158 Need more? Please call us.
d1 M 4 l1
+/- 0.2 10 d2 8 h1 1.5 l2
max. 1.4 TX size 10 | |||||||||||||
| WN0513.050-008-NP | M 5 | 8 | 9 | 1.5 | 1.6 | 15 | |||||||
£ 1.40 per unit (click for quantity discounts) Ready to despatch 84 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 5 l1
+/- 0.2 8 d2 9 h1 1.5 l2
max. 1.6 TX size 15 | |||||||||||||
| WN0513.050-010-NP | M 5 | 10 | 9 | 1.5 | 1.6 | 15 | |||||||
£ 1.22 per unit (click for quantity discounts) Ready to despatch 106 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 5 l1
+/- 0.2 10 d2 9 h1 1.5 l2
max. 1.6 TX size 15 | |||||||||||||
| WN0513.050-012-NP | M 5 | 12 | 9 | 1.5 | 1.6 | 15 | |||||||
£ 1.32 per unit (click for quantity discounts) Ready to despatch 111 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 5 l1
+/- 0.2 12 d2 9 h1 1.5 l2
max. 1.6 TX size 15 | |||||||||||||
| WN0513.050-016-NP | M 5 | 16 | 9 | 1.5 | 1.6 | 15 | |||||||
£ 1.38 per unit (click for quantity discounts) Ready to despatch 38 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 5 l1
+/- 0.2 16 d2 9 h1 1.5 l2
max. 1.6 TX size 15 | |||||||||||||
| WN0513.050-020-NP | M 5 | 20 | 9 | 1.5 | 1.6 | 15 | |||||||
£ 1.49 per unit (click for quantity discounts) Ready to despatch 998 Need more? Please call us.
d1 M 5 l1
+/- 0.2 20 d2 9 h1 1.5 l2
max. 1.6 TX size 15 | |||||||||||||
| WN0513.060-012-NP | M 6 | 12 | 10 | 1.5 | 2.0 | 20 | |||||||
£ 1.34 per unit (click for quantity discounts) Ready to despatch 525 Need more? Please call us.
d1 M 6 l1
+/- 0.2 12 d2 10 h1 1.5 l2
max. 2.0 TX size 20 | |||||||||||||
| WN0513.060-020-NP | M 6 | 20 | 10 | 1.5 | 2.0 | 20 | |||||||
£ 1.53 per unit (click for quantity discounts) Ready to despatch 522 Need more? Please call us.
d1 M 6 l1
+/- 0.2 20 d2 10 h1 1.5 l2
max. 2.0 TX size 20 | |||||||||||||
Natural Polyether-ether-ketone (PEEK).
Beige.
A high performance plastic with very good durability and wear resistance. PEEK has excellent chemical resistance and performs well at temperatures up to 260°C.
Tensile strength ~116N/mm².
Manufactured for industries with a hygienic requirement, these products are made with an X-Ray opaque or metal detectable filler, in blue, for optical detection.
For medical industry applications, we can offer these products in a variant of PEEK which is refined for biocompatibilty.
Natural PEEK is used in the aerospace and chemical industries.
UL94-V0 compliant