Price & Availability | Article | d1 | l1 +/- 0.2 | d2 | h1 | l2 max. | A/F | ||||||
WN0514.030-008-NP | M 3 | 8 | 6 | 1.7 | 1.0 | 2.0 | |||||||
£ 0.93 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 3 l1
+/- 0.2 8 d2 6 h1 1.7 l2
max. 1.0 A/F 2.0 | |||||||||||||
WN0514.030-010-NP | M 3 | 10 | 6 | 1.7 | 1.0 | 2.0 | |||||||
£ 0.96 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 3 l1
+/- 0.2 10 d2 6 h1 1.7 l2
max. 1.0 A/F 2.0 | |||||||||||||
WN0514.030-012-NP | M 3 | 12 | 6 | 1.7 | 1.0 | 2.0 | |||||||
£ 1.03 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 3 l1
+/- 0.2 12 d2 6 h1 1.7 l2
max. 1.0 A/F 2.0 | |||||||||||||
WN0514.030-016-NP | M 3 | 16 | 6 | 1.7 | 1.0 | 2.0 | |||||||
£ 1.11 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 3 l1
+/- 0.2 16 d2 6 h1 1.7 l2
max. 1.0 A/F 2.0 | |||||||||||||
WN0514.030-020-NP | M 3 | 20 | 6 | 1.7 | 1.0 | 2.0 | |||||||
£ 1.22 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 3 l1
+/- 0.2 20 d2 6 h1 1.7 l2
max. 1.0 A/F 2.0 | |||||||||||||
WN0514.040-008-NP | M 4 | 8 | 8 | 2.3 | 1.4 | 2.5 | |||||||
£ 0.96 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 4 l1
+/- 0.2 8 d2 8 h1 2.3 l2
max. 1.4 A/F 2.5 | |||||||||||||
WN0514.040-010-NP | M 4 | 10 | 8 | 2.3 | 1.4 | 2.5 | |||||||
£ 1.01 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 4 l1
+/- 0.2 10 d2 8 h1 2.3 l2
max. 1.4 A/F 2.5 | |||||||||||||
WN0514.040-012-NP | M 4 | 12 | 8 | 2.3 | 1.4 | 2.5 | |||||||
£ 1.06 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 4 l1
+/- 0.2 12 d2 8 h1 2.3 l2
max. 1.4 A/F 2.5 | |||||||||||||
WN0514.040-016-NP | M 4 | 16 | 8 | 2.3 | 1.4 | 2.5 | |||||||
£ 1.13 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 4 l1
+/- 0.2 16 d2 8 h1 2.3 l2
max. 1.4 A/F 2.5 | |||||||||||||
WN0514.040-020-NP | M 4 | 20 | 8 | 2.3 | 1.4 | 2.5 | |||||||
£ 1.25 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 4 l1
+/- 0.2 20 d2 8 h1 2.3 l2
max. 1.4 A/F 2.5 | |||||||||||||
WN0514.040-025-NP | M 4 | 25 | 8 | 2.3 | 1.4 | 2.5 | |||||||
£ 1.38 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 4 l1
+/- 0.2 25 d2 8 h1 2.3 l2
max. 1.4 A/F 2.5 | |||||||||||||
WN0514.050-008-NP | M 5 | 8 | 10 | 2.8 | 1.6 | 3.0 | |||||||
£ 1.19 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 5 l1
+/- 0.2 8 d2 10 h1 2.8 l2
max. 1.6 A/F 3.0 | |||||||||||||
WN0514.050-010-NP | M 5 | 10 | 10 | 2.8 | 1.6 | 3.0 | |||||||
£ 1.28 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 5 l1
+/- 0.2 10 d2 10 h1 2.8 l2
max. 1.6 A/F 3.0 | |||||||||||||
WN0514.050-012-NP | M 5 | 12 | 10 | 2.8 | 1.6 | 3.0 | |||||||
£ 1.34 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 5 l1
+/- 0.2 12 d2 10 h1 2.8 l2
max. 1.6 A/F 3.0 | |||||||||||||
WN0514.050-016-NP | M 5 | 16 | 10 | 2.8 | 1.6 | 3.0 | |||||||
£ 1.46 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 5 l1
+/- 0.2 16 d2 10 h1 2.8 l2
max. 1.6 A/F 3.0 | |||||||||||||
WN0514.050-020-NP | M 5 | 20 | 10 | 2.8 | 1.6 | 3.0 | |||||||
£ 1.64 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 5 l1
+/- 0.2 20 d2 10 h1 2.8 l2
max. 1.6 A/F 3.0 | |||||||||||||
WN0514.050-025-NP | M 5 | 25 | 10 | 2.8 | 1.6 | 3.0 | |||||||
£ 1.84 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 5 l1
+/- 0.2 25 d2 10 h1 2.8 l2
max. 1.6 A/F 3.0 | |||||||||||||
WN0514.050-030-NP | M 5 | 30 | 10 | 2.8 | 1.6 | 3.0 | |||||||
£ 2.04 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 5 l1
+/- 0.2 30 d2 10 h1 2.8 l2
max. 1.6 A/F 3.0 | |||||||||||||
WN0514.060-016-NP | M 6 | 16 | 12 | 3.3 | 2.0 | 4.0 | |||||||
£ 1.49 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 6 l1
+/- 0.2 16 d2 12 h1 3.3 l2
max. 2.0 A/F 4.0 | |||||||||||||
WN0514.060-020-NP | M 6 | 20 | 12 | 3.3 | 2.0 | 4.0 | |||||||
£ 1.69 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 6 l1
+/- 0.2 20 d2 12 h1 3.3 l2
max. 2.0 A/F 4.0 | |||||||||||||
WN0514.060-025-NP | M 6 | 25 | 12 | 3.3 | 2.0 | 4.0 | |||||||
£ 1.87 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 6 l1
+/- 0.2 25 d2 12 h1 3.3 l2
max. 2.0 A/F 4.0 | |||||||||||||
WN0514.060-035-NP | M 6 | 35 | 12 | 3.3 | 2.0 | 4.0 | |||||||
£ 2.28 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 6 l1
+/- 0.2 35 d2 12 h1 3.3 l2
max. 2.0 A/F 4.0 |
Natural Polyether-ether-ketone (PEEK).
Beige.
A high performance plastic with very good durability and wear resistance. PEEK has excellent chemical resistance and performs well at temperatures up to 260°C.
Tensile strength ~116N/mm².
Generally to DIN 7991.
Manufactured for industries with a hygienic requirement, these products are made with an X-Ray opaque or metal detectable filler, in blue, for optical detection. For medical industry applications, we can offer these products in a variant of PEEK which is refined for biocompatibilty. Natural PEEK is used in the aerospace and chemical industries.
UL94-V0 compliant