Price & Availability | Article | d1 | l1 +/- 0.2 | d2 | h1 | l2 max. | A/F | ||||||
WN0514.060-008-NP | M 6 | 8 | 12 | 3.3 | 2.0 | 4.0 | |||||||
£ 1.30 per unit (click for quantity discounts) Ready to despatch 222 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 6 l1
+/- 0.2 8 d2 12 h1 3.3 l2
max. 2.0 A/F 4.0 | |||||||||||||
WN0514.060-010-NP | M 6 | 10 | 12 | 3.3 | 2.0 | 4.0 | |||||||
£ 1.31 per unit (click for quantity discounts) Ready to despatch 15 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 6 l1
+/- 0.2 10 d2 12 h1 3.3 l2
max. 2.0 A/F 4.0 | |||||||||||||
WN0514.060-012-NP | M 6 | 12 | 12 | 3.3 | 2.0 | 4.0 | |||||||
£ 1.38 per unit (click for quantity discounts) Ready to despatch 418 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 6 l1
+/- 0.2 12 d2 12 h1 3.3 l2
max. 2.0 A/F 4.0 | |||||||||||||
WN0514.060-015-NP | M 6 | 15 | 12 | 3.3 | 2.0 | 4.0 | |||||||
Ready to despatch 84 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 6 l1
+/- 0.2 15 d2 12 h1 3.3 l2
max. 2.0 A/F 4.0 | |||||||||||||
WN0514.060-030-NP | M 6 | 30 | 12 | 3.3 | 2.0 | 4.0 | |||||||
£ 2.07 per unit (click for quantity discounts) Ready to despatch 57 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 6 l1
+/- 0.2 30 d2 12 h1 3.3 l2
max. 2.0 A/F 4.0 |
Natural Polyether-ether-ketone (PEEK).
Beige.
A high performance plastic with very good durability and wear resistance. PEEK has excellent chemical resistance and performs well at temperatures up to 260°C.
Tensile strength ~116N/mm².
Generally to DIN 7991.
Manufactured for industries with a hygienic requirement, these products are made with an X-Ray opaque or metal detectable filler, in blue, for optical detection. For medical industry applications, we can offer these products in a variant of PEEK which is refined for biocompatibilty. Natural PEEK is used in the aerospace and chemical industries.