Units | Price/unit after discount | Applied Discount |
1+ | £ 1.84 |
Natural Polyether-ether-ketone (PEEK). Beige.
A high performance plastic with very good durability and wear resistance. PEEK has excellent chemical resistance and performs well at temperatures up to 260°C.
Tensile strength ~116N/mm².
Manufactured for industries with a hygienic requirement, these products are made with an X-Ray opaque or metal detectable filler, in blue, for optical detection.
For medical industry applications, we can offer these products in a variant of PEEK which is refined for biocompatibilty.
Natural PEEK is used in the aerospace and chemical industries.