Pin Face Spanners
adjustable
Price & Availability | Article | d1 for nut min.|max. | d2 -0.1mm|tol. h12 | l1 | l2 | w1 | Weight g | |||||||||||||||
94000.W0041 | 7-40 | 1.5 | 115 | 2.0 | 3 | 40 | ||||||||||||||||
£ 19.25 per unit (click for quantity discounts) Ready to despatch 1996 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 for nut
min.|max. 7-40 d2
-0.1mm|tol. h12 1.5 l1 115 l2 2.0 w1 3 Weight
g 40 | ||||||||||||||||||||||
94000.W0042 | 7-40 | 2.0 | 115 | 2.5 | 3 | 40 | ||||||||||||||||
£ 19.44 per unit (click for quantity discounts) Ready to despatch 4 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 for nut
min.|max. 7-40 d2
-0.1mm|tol. h12 2.0 l1 115 l2 2.5 w1 3 Weight
g 40 | ||||||||||||||||||||||
94000.W0043 | 7-40 | 2.5 | 115 | 3.0 | 3 | 40 | ||||||||||||||||
£ 18.70 per unit (click for quantity discounts) Ready to despatch 26 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 for nut
min.|max. 7-40 d2
-0.1mm|tol. h12 2.5 l1 115 l2 3.0 w1 3 Weight
g 40 | ||||||||||||||||||||||
94000.W0061 | 11-60 | 3.0 | 160 | 4.0 | 4 | 140 | ||||||||||||||||
£ 20.91 per unit (click for quantity discounts) Ready to despatch 13 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 for nut
min.|max. 11-60 d2
-0.1mm|tol. h12 3.0 l1 160 l2 4.0 w1 4 Weight
g 140 | ||||||||||||||||||||||
94000.W0062 | 11-60 | 4.0 | 160 | 5.0 | 4 | 140 | ||||||||||||||||
£ 21.00 per unit (click for quantity discounts) Ready to despatch 10 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 for nut
min.|max. 11-60 d2
-0.1mm|tol. h12 4.0 l1 160 l2 5.0 w1 4 Weight
g 140 | ||||||||||||||||||||||
94000.W0063 | 11-60 | 5.0 | 160 | 6.0 | 4 | 140 | ||||||||||||||||
£ 20.28 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 for nut
min.|max. 11-60 d2
-0.1mm|tol. h12 5.0 l1 160 l2 6.0 w1 4 Weight
g 140 | ||||||||||||||||||||||
94000.W0101 | 14-100 | 5.0 | 215 | 6.0 | 6 | 300 | ||||||||||||||||
£ 30.17 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 for nut
min.|max. 14-100 d2
-0.1mm|tol. h12 5.0 l1 215 l2 6.0 w1 6 Weight
g 300 | ||||||||||||||||||||||
94000.W0102 | 14-100 | 6.0 | 215 | 7.0 | 6 | 300 | ||||||||||||||||
£ 30.25 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 for nut
min.|max. 14-100 d2
-0.1mm|tol. h12 6.0 l1 215 l2 7.0 w1 6 Weight
g 300 | ||||||||||||||||||||||
94000.W0103 | 14-100 | 8.0 | 215 | 8.0 | 6 | 300 | ||||||||||||||||
£ 31.61 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 for nut
min.|max. 14-100 d2
-0.1mm|tol. h12 8.0 l1 215 l2 8.0 w1 6 Weight
g 300 | ||||||||||||||||||||||
94000.W0125 | 22-125 | 8.0 | 260 | 8.0 | 6 | 500 | ||||||||||||||||
£ 47.81 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 for nut
min.|max. 22-125 d2
-0.1mm|tol. h12 8.0 l1 260 l2 8.0 w1 6 Weight
g 500 | ||||||||||||||||||||||
94000.W0126 | 22-125 | 10.0 | 260 | 10.0 | 6 | 500 | ||||||||||||||||
£ 51.65 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 for nut
min.|max. 22-125 d2
-0.1mm|tol. h12 10.0 l1 260 l2 10.0 w1 6 Weight
g 500 | ||||||||||||||||||||||
94000.W0127 | 22-125 | 12.0 | 260 | 12.0 | 6 | 500 | ||||||||||||||||
£ 57.10 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 for nut
min.|max. 22-125 d2
-0.1mm|tol. h12 12.0 l1 260 l2 12.0 w1 6 Weight
g 500 |
Carbon steel (C35/C45), tempered.
Size 7-40 with riveted pins, from size 11-60 pins electrically welded.