Pin Face Spanners
adjustable
Price & Availability | Article | Box l x w x h | For use with 95350, 95352, 95353 | Pin diameter -0.1mm|tol. h12 | Nut (DIN 439) | Weight g | |||||||||||||||
95362.W0006 | 90 x 65 x 20 | 40-80 / 80-125 | 4, 5, 6, 7, 8 | 10xM 6 | 95 | ||||||||||||||||
£ 71.49 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Box l x w x h 90 x 65 x 20 For use with 95350, 95352, 95353 40-80 / 80-125 Pin diameter
-0.1mm|tol. h12 4, 5, 6, 7, 8 Nut (DIN 439) 10xM 6 Weight
g 95 |
Special steel, hardened and blued.
Two pins each per size, including nuts in a clearly arranged assortment box.