Pin Face Spanners
adjustable
Price & Availability | Article | d1 for nut min.|max. | d2 -0.1mm|tol. h12 | l1 | l2 | w1 | Weight g | |||||||||||||||
94000.W0561 | 11-60 | 3 | 162 | 4 | 4 | 115 | ||||||||||||||||
£ 34.07 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 for nut
min.|max. 11-60 d2
-0.1mm|tol. h12 3 l1 162 l2 4 w1 4 Weight
g 115 | ||||||||||||||||||||||
94000.W0562 | 11-60 | 4 | 162 | 5 | 4 | 115 | ||||||||||||||||
£ 34.07 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 for nut
min.|max. 11-60 d2
-0.1mm|tol. h12 4 l1 162 l2 5 w1 4 Weight
g 115 |
Stainless steel.