Pin Face Spanners
adjustable
Price & Availability | Article | d1 for nut Ø | d2 -0.1 | d3 | l1 | l2 | w1 | w2 | Drive A/F | Weight g | |||||||||||||||
95352.W0042 | 18-40 | 4 | M 4 | 120 | 100 | 5 | 16.0 | 1/2" | 155 | ||||||||||||||||
£ 93.84 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 for nut Ø 18-40 d2
-0.1 4 d3 M 4 l1 120 l2 100 w1 5 w2 16.0 Drive A/F 1/2" Weight
g 155 | |||||||||||||||||||||||||
95352.W0082 | 40-80 | 5 | M 6 | 180 | 150 | 6 | 20.5 | 3/4" | 450 | ||||||||||||||||
£ 123.99 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 for nut Ø 40-80 d2
-0.1 5 d3 M 6 l1 180 l2 150 w1 6 w2 20.5 Drive A/F 3/4" Weight
g 450 | |||||||||||||||||||||||||
95352.W0083 | 40-80 | 6 | M 6 | 180 | 150 | 6 | 20.5 | 3/4" | 455 | ||||||||||||||||
£ 118.65 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 for nut Ø 40-80 d2
-0.1 6 d3 M 6 l1 180 l2 150 w1 6 w2 20.5 Drive A/F 3/4" Weight
g 455 | |||||||||||||||||||||||||
95352.W0125 | 80-125 | 6 | M 6 | 250 | 220 | 8 | 20.5 | 3/4" | 795 | ||||||||||||||||
£ 138.99 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 for nut Ø 80-125 d2
-0.1 6 d3 M 6 l1 250 l2 220 w1 8 w2 20.5 Drive A/F 3/4" Weight
g 795 | |||||||||||||||||||||||||
95352.W0127 | 80-125 | 8 | M 6 | 250 | 220 | 8 | 20.5 | 3/4" | 800 | ||||||||||||||||
£ 145.39 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 for nut Ø 80-125 d2
-0.1 8 d3 M 6 l1 250 l2 220 w1 8 w2 20.5 Drive A/F 3/4" Weight
g 800 |
Special steel, hardened and blackened.
Replaceable, hardened pins.
Pin diameter = nominal diameter -0,1mm (tolerance class h12). See part 95360 for replacement pins.
For use with torque wrench, for more accurate installation and adjustment.
The required torque wrench value is dependent upon dimension l2. Please refer to the operating manual of your torque wrench.