Pin Face Spanners
adjustable
Price & Availability | Article | Type | d1 | d2 | h1 | h2 | l1 | w1 | Weight g | |||||||||||||||
95342.W0118 | C | 18 | 3 | 4 | 15 | 140 | 4 | 95 | ||||||||||||||||
£ 10.64 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type C d1 18 d2 3 h1 4 h2 15 l1 140 w1 4 Weight
g 95 |
Special steel, blued, with electrically welded pins.
This wrench is used for adjusting timing belt tensioners (AUDI, VW).
Pin diameter = nominal diameter -0.1mm (tolerance class h12).