Pin Face Spanners
adjustable
Price & Availability | Article | d1 for nut Ø | d2 -0.1 | d3 | h1 | l1 | l2 | w1 | Weight g | |||||||||||||||
95353.W0041 | 18-40 | 3 | M 4 | 33 | 158 | 57 | 5 | 114 | ||||||||||||||||
£ 59.93 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 for nut Ø 18-40 d2
-0.1 3 d3 M 4 h1 33 l1 158 l2 57 w1 5 Weight
g 114 | ||||||||||||||||||||||||
95353.W0042 | 18-40 | 4 | M 4 | 33 | 158 | 57 | 5 | 114 | ||||||||||||||||
£ 59.93 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 for nut Ø 18-40 d2
-0.1 4 d3 M 4 h1 33 l1 158 l2 57 w1 5 Weight
g 114 | ||||||||||||||||||||||||
95353.W0081 | 40-80 | 4 | M 6 | 45 | 215 | 92 | 6 | 290 | ||||||||||||||||
£ 69.35 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 for nut Ø 40-80 d2
-0.1 4 d3 M 6 h1 45 l1 215 l2 92 w1 6 Weight
g 290 | ||||||||||||||||||||||||
95353.W0082 | 40-80 | 5 | M 6 | 45 | 215 | 92 | 6 | 290 | ||||||||||||||||
£ 69.35 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 for nut Ø 40-80 d2
-0.1 5 d3 M 6 h1 45 l1 215 l2 92 w1 6 Weight
g 290 | ||||||||||||||||||||||||
95353.W0083 | 40-80 | 6 | M 6 | 45 | 215 | 92 | 6 | 295 | ||||||||||||||||
£ 69.35 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 for nut Ø 40-80 d2
-0.1 6 d3 M 6 h1 45 l1 215 l2 92 w1 6 Weight
g 295 | ||||||||||||||||||||||||
95353.W0125 | 80-125 | 6 | M 6 | 63 | 290 | 130 | 8 | 695 | ||||||||||||||||
£ 97.53 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 for nut Ø 80-125 d2
-0.1 6 d3 M 6 h1 63 l1 290 l2 130 w1 8 Weight
g 695 | ||||||||||||||||||||||||
95353.W0126 | 80-125 | 8 | M 6 | 63 | 290 | 130 | 8 | 700 | ||||||||||||||||
£ 97.53 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 for nut Ø 80-125 d2
-0.1 8 d3 M 6 h1 63 l1 290 l2 130 w1 8 Weight
g 700 |
Spanner: steel C35/C45, hardened, with blue finish.
Pins: hardened steel, blackened.
Pin diameter = nominal diameter -0,1mm (tolerance class h12). See part 95360 for replacement pins.