Pin Face Spanners
adjustable
Units | Price/unit after discount | Applied Discount |
1-4 | £ 59.93 | 0% |
5-9 | £ 56.93 | 5% |
10-19 | £ 53.94 | 10% |
20+ | £ 50.94 | 15% |
Spanner: steel C35/C45, hardened, with blue finish.
Pins: hardened steel, blackened.
Pin diameter = nominal diameter -0,1mm (tolerance class h12). See part 95360 for replacement pins.