Pin Face Spanners
adjustable
Price & Availability | Article | d1 | d2 pin tol. h12|-0,1 | d3 | h1 | Weight g | ||||||||||||||||||
95360.W0002 | 5.5 | 3 | M 4 | 4.0 | 2 | |||||||||||||||||||
£ 8.35 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 5.5 d2 pin
tol. h12|-0,1 3 d3 M 4 h1 4.0 Weight
g 2 | ||||||||||||||||||||||||
95360.W0003 | 7.0 | 4 | M 4 | 5.0 | 2 | |||||||||||||||||||
£ 8.35 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 7.0 d2 pin
tol. h12|-0,1 4 d3 M 4 h1 5.0 Weight
g 2 | ||||||||||||||||||||||||
95360.W0010 | 8.5 | 4 | M 6 | 4.5 | 3 | |||||||||||||||||||
£ 9.01 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 8.5 d2 pin
tol. h12|-0,1 4 d3 M 6 h1 4.5 Weight
g 3 | ||||||||||||||||||||||||
95360.W0011 | 8.5 | 5 | M 6 | 5.5 | 5 | |||||||||||||||||||
£ 9.01 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 8.5 d2 pin
tol. h12|-0,1 5 d3 M 6 h1 5.5 Weight
g 5 | ||||||||||||||||||||||||
95360.W0012 | 10.0 | 6 | M 6 | 6.5 | 7 | |||||||||||||||||||
£ 9.42 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 10.0 d2 pin
tol. h12|-0,1 6 d3 M 6 h1 6.5 Weight
g 7 | ||||||||||||||||||||||||
95360.W0013 | 11.0 | 7 | M 6 | 7.0 | 8 | |||||||||||||||||||
£ 9.01 per unit (click for quantity discounts) Ready to despatch 9 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 11.0 d2 pin
tol. h12|-0,1 7 d3 M 6 h1 7.0 Weight
g 8 | ||||||||||||||||||||||||
95360.W0014 | 12.0 | 8 | M 6 | 7.5 | 9 | |||||||||||||||||||
£ 9.24 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 12.0 d2 pin
tol. h12|-0,1 8 d3 M 6 h1 7.5 Weight
g 9 | ||||||||||||||||||||||||
95360.W0017 | 12.0 | 8 | M 8 | 7.5 | 14 | |||||||||||||||||||
£ 14.95 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 12.0 d2 pin
tol. h12|-0,1 8 d3 M 8 h1 7.5 Weight
g 14 | ||||||||||||||||||||||||
95360.W0019 | 15.0 | 10 | M 8 | 9.5 | 19 | |||||||||||||||||||
£ 15.62 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 15.0 d2 pin
tol. h12|-0,1 10 d3 M 8 h1 9.5 Weight
g 19 |
Steel (C35/C45), tempered, hardened, with blue finish.
Sold as individual pins. Suitable for a variety of spanners, for example 95350, 95352, 95353. See individual product table for pin thread required.