Pin Face Spanners
adjustable
Price & Availability | Article | d1 for nut Ø | d2 -0.1|tol. h12 | h1 | l1 | w1 | Weight g | ||||||||||||||||||
95340.W0013 | 13 | 2.5 | 3.0 | 90 | 3 | 27 | |||||||||||||||||||
£ 11.65 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 for nut Ø 13 d2
-0.1|tol. h12 2.5 h1 3.0 l1 90 w1 3 Weight
g 27 | |||||||||||||||||||||||||
95340.W0015 | 15 | 3.0 | 3.5 | 90 | 3 | 27 | |||||||||||||||||||
£ 9.49 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 for nut Ø 15 d2
-0.1|tol. h12 3.0 h1 3.5 l1 90 w1 3 Weight
g 27 | |||||||||||||||||||||||||
95340.W0020 | (20) | 3.0 | 4.0 | 122 | 4 | 50 | |||||||||||||||||||
£ 9.66 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 for nut Ø (20) d2
-0.1|tol. h12 3.0 h1 4.0 l1 122 w1 4 Weight
g 50 | |||||||||||||||||||||||||
95340.W0021 | (20) | 4.0 | 5.0 | 122 | 4 | 50 | |||||||||||||||||||
£ 10.16 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 for nut Ø (20) d2
-0.1|tol. h12 4.0 h1 5.0 l1 122 w1 4 Weight
g 50 | |||||||||||||||||||||||||
95340.W0025 | 25 | 3.0 | 4.0 | 137 | 4 | 65 | |||||||||||||||||||
£ 12.19 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 for nut Ø 25 d2
-0.1|tol. h12 3.0 h1 4.0 l1 137 w1 4 Weight
g 65 | |||||||||||||||||||||||||
95340.W0026 | (25) | 4.0 | 5.0 | 137 | 4 | 65 | |||||||||||||||||||
£ 12.34 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 for nut Ø (25) d2
-0.1|tol. h12 4.0 h1 5.0 l1 137 w1 4 Weight
g 65 | |||||||||||||||||||||||||
95340.W0030 | 30 | 4.0 | 5.0 | 164 | 4 | 85 | |||||||||||||||||||
£ 12.98 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 for nut Ø 30 d2
-0.1|tol. h12 4.0 h1 5.0 l1 164 w1 4 Weight
g 85 | |||||||||||||||||||||||||
95340.W0035 | 35 | 5.0 | 6.0 | 180 | 5 | 120 | |||||||||||||||||||
£ 14.93 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 for nut Ø 35 d2
-0.1|tol. h12 5.0 h1 6.0 l1 180 w1 5 Weight
g 120 | |||||||||||||||||||||||||
95340.W0036 | (35) | 4.0 | 5.0 | 180 | 5 | 120 | |||||||||||||||||||
£ 13.89 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 for nut Ø (35) d2
-0.1|tol. h12 4.0 h1 5.0 l1 180 w1 5 Weight
g 120 | |||||||||||||||||||||||||
95340.W0040 | 40 | 4.0 | 5.0 | 167 | 5 | 120 | |||||||||||||||||||
£ 15.84 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 for nut Ø 40 d2
-0.1|tol. h12 4.0 h1 5.0 l1 167 w1 5 Weight
g 120 | |||||||||||||||||||||||||
95340.W0045 | 45 | 4.0 | 5.0 | 187 | 5 | 145 | |||||||||||||||||||
£ 16.71 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 for nut Ø 45 d2
-0.1|tol. h12 4.0 h1 5.0 l1 187 w1 5 Weight
g 145 | |||||||||||||||||||||||||
95340.W0050 | 50 | 5.0 | 6.0 | 198 | 5 | 175 | |||||||||||||||||||
£ 17.41 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 for nut Ø 50 d2
-0.1|tol. h12 5.0 h1 6.0 l1 198 w1 5 Weight
g 175 | |||||||||||||||||||||||||
95340.W0060 | 60 | 5.0 | 6.0 | 213 | 6 | 220 | |||||||||||||||||||
£ 23.78 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 for nut Ø 60 d2
-0.1|tol. h12 5.0 h1 6.0 l1 213 w1 6 Weight
g 220 | |||||||||||||||||||||||||
95340.W0075 | 75 | 6.0 | 7.0 | 243 | 6 | 330 | |||||||||||||||||||
£ 30.43 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 for nut Ø 75 d2
-0.1|tol. h12 6.0 h1 7.0 l1 243 w1 6 Weight
g 330 | |||||||||||||||||||||||||
95340.W0090 | 90 | 7.0 | 7.5 | 270 | 6 | 410 | |||||||||||||||||||
£ 43.07 per unit (click for quantity discounts) Ready to despatch 8 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 for nut Ø 90 d2
-0.1|tol. h12 7.0 h1 7.5 l1 270 w1 6 Weight
g 410 |
Steel (C35/C45), tempered and blackened.
Produced to DIN 3116A.
Pins spot welded.
()= not to DIN standard.