Pin Face Spanners
adjustable
| Units | Price/unit after discount | Applied Discount |
| 1-4 | £ 72.12 | 0% |
| 5-9 | £ 68.51 | 5% |
| 10-19 | £ 64.91 | 10% |
| 20+ | £ 61.30 | 15% |
Spanner: steel C35/C45, hardened, with blue finish.
Pins: hardened steel, blackened.
Pin diameter = nominal diameter -0,1mm (tolerance class h12). See part 95360 for replacement pins.