Pin Face Spanners
adjustable
Price & Availability | Article | Type | d1 | d2 | h1 | h2 | l1 | w1 | Weight g | |||||||||||||||
95342.W0030 | A | 30 | 4 | 5 | - | 164 | 4 | 85 | ||||||||||||||||
£ 11.04 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type A d1 30 d2 4 h1 5 h2 - l1 164 w1 4 Weight
g 85 | ||||||||||||||||||||||||
95342.W0035 | A | 35 | 5 | 6 | - | 180 | 5 | 120 | ||||||||||||||||
£ 11.68 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type A d1 35 d2 5 h1 6 h2 - l1 180 w1 5 Weight
g 120 | ||||||||||||||||||||||||
95342.W0135 | C | 35 | -5 | 6 | 50 | 200 | 5 | 200 | ||||||||||||||||
£ 13.15 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type C d1 35 d2 -5 h1 6 h2 50 l1 200 w1 5 Weight
g 200 |
Special steel, zinc plated, with electrically welded pins.
Size 35 for flange nut DIN 44716-D of angle grinder DIN 44706 for clamping, grinding and cutting-off wheels.