Pin Face Spanners
adjustable
Price & Availability | Article | d1 | d2 pin tol. h12|-0,1 | d3 | h1 | Weight g | ||||||||||||||||||
95360.W0012 | 10.0 | 6 | M 6 | 6.5 | 7 | |||||||||||||||||||
£ 9.42 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 10.0 d2 pin
tol. h12|-0,1 6 d3 M 6 h1 6.5 Weight
g 7 | ||||||||||||||||||||||||
95360.W0013 | 11.0 | 7 | M 6 | 7.0 | 8 | |||||||||||||||||||
£ 9.01 per unit (click for quantity discounts) Ready to despatch 9 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 11.0 d2 pin
tol. h12|-0,1 7 d3 M 6 h1 7.0 Weight
g 8 |
Steel (C35/C45), tempered, hardened, with blue finish.
Sold as individual pins. Suitable for a variety of spanners, for example 95350, 95352, 95353. See individual product table for pin thread required.