XYZ Xpansion Pins
press-fit
| Units | Price/unit after discount | Applied Discount |
| 1-4 | £ 159.68 | 0% |
| 5-9 | £ 151.70 | 5% |
| 10-19 | £ 143.71 | 10% |
| 20+ | £ 135.73 | 15% |
Steel version: heat treated steel, tempered and blackened.
Stainless steel version: precipitation hardened stainless steel (17-4PH, AISI 630).
By tightening the clamping screw, the positioning clamping pin is centered and clamped via the four balls, into the locating bush.
The clamping screw can be operated manually via a removable handle or hex. key.
For removable handle see part no. 12091.
The positioning clamping pin allows fast clamping, fastening, adjusting, changing and securing of workpieces, plates, fixture systems etc.